IESNA:LM-63-2002
[TEST]P1348190
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-76)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17R309024DE010 E3A451WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R30 optic, 2400K CCT AND, 90CRI , E3A451WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2400
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]661
TILT=NONE
1 -1 1 49 13 1 1 -0.25 -0.25 0
1 1 21.2
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 22.5 45 67.5 90 112.5
135 157.5 180
25.6 26.2 27.3 28.4 29.5 32.9 42.3 57.9 103.6 135.3
184.3 257.2 336.9 463.8 628.1 784 988.9 1218.3 1410.9 1637
1820.2 1997.2 2166.5 2315.7 2412.6 2495.6 2529.5 2542.9 2525.6 2454.4
2390.9 2267.8 2021.2 1800.1 1532.9 1134.8 771.7 467.7 133.1 4.5
1.7 1.1 1.1 1.1 0.6 0.6 0 0 0
25.6 26.2 27.3 28.4 29.5 32.9 41.8 57.4 99.1 130.8
179.3 248.9 329.6 455.5 589.6 752.2 944.3 1155.9 1352.5 1548.5
1758.4 1914.3 2090.2 2227.2 2349.1 2421.5 2466.1 2486.1 2482.8 2426
2359.7 2248.4 2002.8 1780.6 1498.9 1085.2 742.2 430.4 118 4.5
1.7 1.1 1.1 1.1 0.6 0.6 0 0 0
25.6 26.7 27.3 27.8 29 32.3 40.6 55.7 90.8 120.3
157.6 212.1 287.9 381.4 491.1 641.4 804.6 987.2 1183.8 1344.1
1541.2 1704.4 1858.6 1994.5 2112.5 2207.1 2272.3 2321.3 2346.3 2340.8
2284.5 2189.3 1924.9 1668.7 1351.9 953.8 596.9 300.1 78.5 4.5
1.7 1.1 1.1 1.1 0.6 0.6 0 0 0
25.6 26.7 27.8 28.4 29 31.7 39 51.2 79.6 101.9
132.5 172.1 227.7 287.3 370.3 474.9 600.8 742.2 909.8 1051.8
1212.2 1365.8 1490 1611.4 1731.1 1823 1904.3 1962.7 2000.6 2038.4
1998.9 1898.1 1648.1 1370.3 1040.1 709.4 374.2 159.2 36.2 3.9
1.1 1.1 0.6 0.6 0.6 0 0 0 0
25.6 26.2 27.3 27.8 28.4 30.6 36.2 46.2 67.9 81.3
103 128.6 164.3 208.2 256.7 317.4 399.8 492.8 599.7 691.5
812.4 921.5 1024.5 1130.3 1226.1 1296.8 1363 1412 1451 1484.4
1441 1345.8 1157.6 889.2 630.3 363 154.8 66.8 18.9 2.8
1.1 0.6 0.6 0.6 0.6 0 0 0 0
25.6 26.7 27.3 27.8 28.4 30.1 35.6 44.5 61.8 74.6
91.3 111.9 140.3 168.7 211.6 260 314.6 375.8 456.6 537.3
626.4 717.7 804.6 883.6 958.8 1018.9 1080.2 1121.4 1151.5 1173.7
1129.7 1030.6 871.4 638.6 428.2 232.2 98 44.5 14.5 2.8
0.6 0.6 0.6 0.6 0.6 0 0 0 0
25.6 26.7 26.7 26.7 26.2 25.6 25.6 25.6 27.3 28.4
29 30.1 31.2 32.9 34.5 36.7 39 41.2 43.4 45.7
47.3 49 50.1 50.1 50.1 50.1 49.6 48.4 46.8 40.6
30.6 21.7 15.6 10 7.2 3.9 1.7 0 0 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0
25.6 26.7 26.2 25.6 24.5 22.8 21.2 18.9 16.7 16.1
15 14.5 13.9 12.8 12.2 11.7 11.1 10.6 10 8.9
8.4 7.8 6.7 6.1 5.6 5 4.5 3.9 3.3 2.2
1.1 0.6 0.6 0.6 0.6 0.6 0.6 1.1 1.1 1.1
1.1 1.1 1.7 1.7 1.7 1.7 1.7 1.7 0
25.6 25.6 25.1 23.9 21.7 19.5 17.8 15.6 13.4 12.8
11.7 11.1 10.6 10 9.5 8.9 8.4 7.8 7.2 6.7
6.7 6.1 6.1 5.6 5 5 4.5 4.5 3.9 3.9
3.9 3.3 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8
2.8 2.2 2.2 2.2 2.2 2.2 2.2 1.7 0
25.6 25.1 23.4 22.3 20 17.8 16.1 14.5 12.8 12.2
11.7 11.7 10.6 10 10 9.5 9.5 8.9 8.9 8.4
8.4 7.8 7.8 7.2 7.2 7.2 6.7 6.7 6.7 6.1
6.1 5.6 5.6 5.6 5 5 5 5 5 5
4.5 3.9 3.9 3.3 3.3 2.2 1.7 1.7 0
25.6 23.9 22.8 21.2 19.5 17.3 16.1 14.5 13.4 13.4
12.8 12.2 11.7 11.7 11.1 11.1 10.6 10.6 10.6 10
10 10 9.5 9.5 8.9 8.9 8.9 8.9 8.9 8.9
8.9 8.4 8.4 8.4 8.4 8.4 7.8 7.8 7.8 7.2
7.2 6.7 5.6 5.6 4.5 3.3 2.2 1.1 0
25.6 23.9 22.3 20.6 18.9 17.8 16.1 15 14.5 14.5
13.9 13.9 13.4 12.8 12.8 12.8 12.2 12.2 12.2 11.7
11.7 11.7 11.1 11.1 11.1 11.1 11.1 11.1 11.1 11.1
11.1 11.1 11.1 11.1 11.1 11.1 11.1 10.6 10.6 10.6
10 9.5 8.4 7.8 6.7 5.6 3.9 2.2 0
25.6 23.9 22.3 20.6 18.9 17.8 16.7 15.6 15 15
14.5 14.5 13.9 13.4 13.4 13.4 13.4 12.8 12.8 12.8
12.8 12.2 12.2 12.2 12.2 11.7 12.2 11.7 11.7 11.7
11.7 12.2 12.2 12.2 12.2 11.7 11.7 11.7 11.1 11.1
10.6 10 9.5 8.4 7.2 5.6 4.5 2.2 0
